Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2022-6-10S |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2022 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146171634 |
