Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.764 | |
| A dimension MM | 95.600 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20231-22-08XZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.598 | |
| Drop dimension MM | 15.19 | |
| End size 1 | -22 | -22 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.524 | |
| Hose cut off factor MM | 64.100 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.008 | |
| Product height in | 0.600 | |
| Product height mm | 15.240 | |
| Product length in | 3.760 | |
| Product length mm | 95.504 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
