Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.142 | |
| A dimension MM | 105.200 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20231-27-10TZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.594 | |
| Drop dimension MM | 15.1 | |
| End size 1 | -27 | -27 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.902 | |
| Hose cut off factor MM | 73.711 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 0.590 | |
| Product height mm | 14.986 | |
| Product length mm | 105.156 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
