Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.811 | |
| A dimension MM | 122.200 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20231-30-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.732 | |
| Drop dimension MM | 18.59 | |
| End size 1 | -30 | -30 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.295 | |
| Hose cut off factor MM | 83.693 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 0.730 | |
| Product height mm | 18.542 | |
| Product length in | 4.810 | |
| Product length mm | 122.174 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
