Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.402 | |
| A dimension MM | 137.200 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20231-39-16TXZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.701 | |
| Drop dimension MM | 17.81 | |
| End size 1 | -39 | -39 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.551 | |
| Hose cut off factor MM | 90.195 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.827 | |
| Inside diameter MM | 21.006 | |
| Product height in | 0.700 | |
| Product height mm | 17.780 | |
| Product length in | 5.400 | |
| Product length mm | 137.160 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
