Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.118 | |
| A dimension MM | 155.400 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20231-45-20TXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.787 | |
| Drop dimension MM | 19.99 | |
| End size 1 | -45 | -45 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.992 | |
| Hose cut off factor MM | 101.397 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.063 | |
| Inside diameter MM | 27.000 | |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 6.120 | |
| Product length mm | 155.448 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
