Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.240 | |
| A dimension MM | 183.896 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20231-52-24TXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.858 | |
| Drop dimension MM | 21.79 | |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.563 | |
| Hose cut off factor MM | 115.900 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 7.240 | |
| Product length mm | 183.896 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
