Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.776 | |
| A dimension MM | 121.300 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20232-30-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Drop dimension IN | 0.732 | |
| Drop dimension MM | 18.6 | |
| End size 1 | -30 | -30 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Hose cut off factor IN | 2.976 | |
| Hose cut off factor MM | 75.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 0.732 | |
| Product height mm | 18.593 | |
| Product length in | 4.770 | |
| Product length mm | 121.158 | |
| Product width mm | 27.508 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
