Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.606 | |
| A dimension MM | 167.800 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20232N-45-20TZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Drop dimension IN | 0.787 | |
| Drop dimension MM | 20.0 | |
| End size 1 | -45 | -45 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 4.169 | |
| Hose cut off factor MM | 105.900 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.008 | |
| Inside diameter MM | 25.603 | |
| Product height in | 0.787 | |
| Product height mm | 19.990 | |
| Product length in | 6.606 | |
| Product length mm | 167.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 42.494 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |