Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.398 | |
| A dimension MM | 187.900 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20232N-52-24TXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Drop dimension IN | 0.858 | |
| Drop dimension MM | 21.79 | |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 4.681 | |
| Hose cut off factor MM | 118.900 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 0.858 | |
| Product height mm | 21.793 | |
| Product length in | 7.398 | |
| Product length mm | 187.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 48.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |