
Danfoss
2024-12-16B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2024-12-16B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Danfoss |
| Certification(s) | SAE 070202 |
| Drop dimension | 1.81 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 1 5/16 IN |
| End type 1 | NPTF |
| End type 2 | SAE 37 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 1.26 in |
| Item type | NPTF Male/SAE 37° Male 90° Elbow Adapter |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 2.44 in |
| Product Length/Depth | 2.41 in |
| Product material | Brass |
| Product Type | Elbow Adapters |
| Product Volume | 7.409 in³ |
| Product Weight | .79 lb |
| Product Width | 1.26 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-14 |
| Thread Size 2 | 1 5/16-12 |
| Trade Name | 2024 Series |
| UPC | 678146047236 |
| Working pressure | 3500 Psi |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |