SPRING
20240-05
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20240-05
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 39,723 N |
| Material | MUSIC WIRE |
| Number of active Coils | 15,80 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 4,2672 mm |
| Spring, Length Test | 19,8628 mm |
| Spring, Length unloaded | 32,4612 mm |
| Spring, Outside Diameter | 6,0960 mm |
| Spring, Rate | 3,152 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,9144 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |