GASKET
20240-15
Tools20240-15 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 2.288 |
| Product height mm | 58.115 |
| Product length in | 0.015 |
| Product length mm | 0.381 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.288 |
| Product width mm | 58.115 |