Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.696 | |
| A dimension MM | 68.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.748 | |
| Backup hex size MM | 19.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20241-14-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.728 | |
| Drop dimension MM | 18.5 | |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.594 | |
| Hose cut off factor MM | 40.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 1.201 | |
| Product height mm | 30.500 | |
| Product length in | 2.933 | |
| Product length mm | 74.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.472 | |
| Product width mm | 12.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M14X1.5 | M14x1.5 |
