Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.902 | |
| A dimension MM | 73.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20241-18-05XZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.842 | |
| Drop dimension MM | 21.39 | |
| End size 1 | -18 | -18 |
| End Type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.799 | |
| Hose cut off factor MM | 45.695 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.217 | |
| Inside diameter MM | 5.512 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M18X1.5 | M18x1.5 |
