Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.901 | |
| A dimension MM | 73.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.945 | |
| Backup hex size MM | 24.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20241-18-05Z | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.842 | |
| Drop dimension MM | 21.4 | |
| End connection hex size IN | 0.945 | |
| End connection hex size MM | 24.000 | |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.799 | |
| Hose cut off factor MM | 45.700 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 1.433 | |
| Product height mm | 36.400 | |
| Product length in | 2.823 | |
| Product length mm | 71.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.551 | |
| Product width mm | 14.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
