Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.685 | |
| A dimension MM | 68.199 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20241-20-06TXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.638 | |
| Drop dimension MM | 16.20 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.583 | |
| Hose cut off factor MM | 40.208 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product length in | 2.685 | |
| Product length mm | 68.199 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M20X1.5 | M20x1.5 |
