Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.917 | |
| A dimension MM | 99.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 20241-24-10Z | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.012 | |
| Drop dimension MM | 25.7 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.559 | |
| Hose cut off factor MM | 64.999 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product length in | 3.917 | |
| Product length mm | 99.492 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M24X1.5 | M24x1.5 |