Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.154 | |
| A dimension MM | 130.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 20241-39-16TXZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.169 | |
| Drop dimension MM | 29.69 | |
| End connection hex size IN | 1.813 | |
| End connection hex size MM | 46.000 | |
| End size 1 | -39 | -39 |
| End type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.303 | |
| Hose cut off factor MM | 83.896 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.827 | |
| Inside diameter MM | 21.006 | |
| Product height in | 1.170 | |
| Product height mm | 29.718 | |
| Product length in | 5.154 | |
| Product length mm | 130.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M39X2 | M39x2 |
