Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.905 | |
| A dimension MM | 150.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.969 | |
| Backup hex size MM | 50.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20241-42-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.385 | |
| Drop dimension MM | 35.20 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.779 | |
| Hose cut off factor MM | 96.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 27.000 | |
| Product height in | 2.311 | |
| Product height mm | 58.700 | |
| Product length in | 5.906 | |
| Product length mm | 150.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.496 | |
| Product width mm | 38.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M42X2 | M42x2 |
