Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.846 | |
| A dimension MM | 148.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 20241-45-20TXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.330 | |
| Drop dimension MM | 33.78 | |
| End connection hex size IN | 2.156 | |
| End connection hex size MM | 55.000 | |
| End size 1 | -45 | -45 |
| End type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.823 | |
| Hose cut off factor MM | 97.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.063 | |
| Inside diameter MM | 27.000 | |
| Product height in | 1.330 | |
| Product height mm | 33.782 | |
| Product length in | 5.846 | |
| Product length mm | 148.488 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.165 | |
| Product width mm | 54.991 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M45X2 | M45x2 |
