Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.866 | |
| A dimension MM | 199.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20241-64-32TXZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.795 | |
| Drop dimension MM | 45.59 | |
| End connection hex size IN | 2.938 | |
| End connection hex size MM | 75.000 | |
| End size 1 | -65 | -65 |
| End type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 5.205 | |
| Hose cut off factor MM | 132.200 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.693 | |
| Inside diameter MM | 43.002 | |
| Product height in | 1.795 | |
| Product height mm | 45.593 | |
| Product length in | 7.866 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.953 | |
| Product width mm | 75.006 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M64X2 | M64x2 |
