Winner by Danfoss
20241Y-42-20WZ
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20241Y-42-20WZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Construction style | Crimp | |
| Drop dimension | 1.37 | |
| End gender 1 | Female | |
| End Size 1 | M42X2 | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.96 in | |
| Hose cut-off factor | 3.77 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.06 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.32 in | |
| Product Height | 1.45 in | |
| Product Length/Depth | 5.94 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 19.982 in³ | |
| Product Width | 2.32 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M42X2 | |
| Trade Name | 1-Piece |