Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.315 | |
| A dimension MM | 109.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20242Y-27-10TZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.957 | |
| Drop dimension MM | 24.3 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.701 | |
| Hose cut off factor MM | 68.605 | |
| Hose size | -10 | -10 |
| Product height in | 0.957 | |
| Product height mm | 24.308 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread size 1 | M27X1.5 | M27x1.5 |