Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.618 | |
| A dimension MM | 218.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20243N-52-24WXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.693 | |
| Drop dimension MM | 43.00 | |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.063 | |
| Hose cut off factor MM | 128.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.201 | |
| Inside diameter MM | 30.505 | |
| Product height in | 1.630 | |
| Product height mm | 41.402 | |
| Product length in | 8.618 | |
| Product length mm | 218.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |