Product specifications
Characteristic | Value |
|---|---|
| Product height in | 3.750 |
| Product height mm | 95.250 |
| Product length in | 2.710 |
| Product length mm | 68.834 |
| Product width in | 4.550 |
| Product width mm | 115.570 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
