Elbow Adapters 2025-8-8 (RIGHT)

ADAPTER-ELB, 2025, 20/20, CS

2025-20-20S

Catalog item:

2025-20-20S


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandDanfoss
Catalog Item2025-20-20S
Drop dimension IN1.701
Drop dimension MM43.20
End size 1-20
End type 1Male pipe (NPTF)
End type 2Male 37 degree
Finish platingDura-Kote
Hex size 5 IN1.969
Hex size 5 MM50.0
Item typeAdapter-elbow
Product materialCarbon steel
Product serial name2025
Thread sealantYes
Thread size 11-11 1/2 NPTF
Thread size 21 5/8-12 UN

General specifications

Characteristic
Value
EAN/UPC639789285713