SPRING, RETURN
2025-27
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2025-27
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 63,387 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 11,6586 mm |
| Spring, Length Test | 16,5100 mm |
| Spring, Length unloaded | 58,9280 mm |
| Spring, Outside Diameter | 14,6050 mm |
| Spring, Rate | 1,489 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,4732 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |