SPRING, RETURN
2025-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 58,939 N |
Material | MUSIC WIRE |
Number of active Coils | 8,25 PC |
Remarks | N/A |
Spring, Inside Diameter | 17,6022 mm |
Spring, Length Test | 18,1102 mm |
Spring, Length unloaded | 79,5020 mm |
Spring, Outside Diameter | 20,6502 mm |
Spring, Rate | 0,963 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 1,5240 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |