Danfoss
2025-32-32S
ADPT FP x MJB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | 90 Degree |
Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
Brand | Danfoss |
Certification(s) | SAE 070203 |
Drop dimension | 3.3 |
End gender 1 | Female |
End gender 2 | Male |
End type 1 | NPTF |
End type 2 | SAE 37 |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Finish/plating | DURA-KOTE |
Hex Size 1 | 2.56 in |
Item type | NPTF Female/SAE 37° Male 90° Elbow Adapter |
Product Height | 4.58 in |
Product Length/Depth | 3.67 in |
Product Type | Elbow Adapters |
Product Volume | 43.03 in³ |
Product Weight | 5.73 lb |
Product Width | 2.56 in |
Product material | Carbon Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | 2025 Series |
Working temperature - max | 400 °F |
Working temperature - min | -65 °F |