Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.476 | |
| A dimension MM | 88.290 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20262-22-08XZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.291 | |
| Drop dimension MM | 32.79 | |
| End size 1 | -22 | -22 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.000 | |
| Hose cut off factor MM | 50.800 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 1.291 | |
| Product height mm | 32.791 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 19.990 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |