Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.102 | |
| A dimension MM | 104.191 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20262-27-10TZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.311 | |
| Drop dimension MM | 33.3 | |
| End size 1 | -27 | -27 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.527 | |
| Hose cut off factor MM | 64.186 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 1.311 | |
| Product height mm | 33.299 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.984 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |