Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.781 | |
| A dimension MM | 121.430 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20262-30-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.646 | |
| Drop dimension MM | 41.81 | |
| End size 1 | -30 | -30 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.981 | |
| Hose cut off factor MM | 75.717 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.646 | |
| Product height mm | 41.808 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 27.508 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |