Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.646 | |
| A dimension MM | 143.408 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20262-39-16TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.693 | |
| Drop dimension MM | 43.0 | |
| End size 1 | -39 | -39 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.362 | |
| Hose cut off factor MM | 85.395 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 1.693 | |
| Product height mm | 43.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.437 | |
| Product width mm | 36.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |