Danfoss Airflex
202621
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
Item type | Spare Part |
Product Height | .625 in |
Product Length/Depth | .625 in |
Product Type | Kits and Spare Parts |
Product Volume | 2.563 in³ |
Product Width | 6.5625 in |
Sub-brand | Airflex |
Trade Name | CS Series |