Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.516 | |
| A dimension MM | 190.900 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20262N-45-20TXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.921 | |
| Drop dimension MM | 48.79 | |
| End size 1 | -45 | -45 |
| End type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 5.079 | |
| Hose cut off factor MM | 129.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.008 | |
| Inside diameter MM | 25.603 | |
| Product height in | 1.921 | |
| Product height mm | 48.793 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 42.494 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |