Danfoss Airflex
202665
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
202665
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Product Length/Depth | 1.36 in |
| Product Type | Kits and Spare Parts |
| Sub-brand | Airflex |
| Thread sealant | No |
| Trade Name | None |