Danfoss Airflex
202683
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
202683
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Air Inlet Valve |
| Product Height | 1.375 in |
| Product Length/Depth | 1.375 in |
| Product material | Ledloy |
| Product Type | Kits and Spare Parts |
| Product Volume | 1.191 in³ |
| Product Width | .63 in |
| Sub-brand | Airflex |
| Trade Name | VC Series |