Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | AIR CONNECTION TUBE | Air Connection Tube |
| Product height in | 1.188 | |
| Product height mm | 30.162 | |
| Product length in | 1.188 | |
| Product length mm | 30.162 | |
| Product width in | 3.197 | |
| Product width mm | 81.204 | |
| Sub brand | AIRFLEX | Airflex |