225DP CLPR RETRAC PIN
202716
Tools202716 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |