225DP CLPR SLV
202717
Tools202717 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.370 |
| Product height mm | | 9.398 |
| Product length in | | 0.370 |
| Product length mm | | 9.398 |
| Product width in | | 0.752 |
| Product width mm | | 19.101 |
| Sub brand | AIRFLEX | Airflex |