225DP CLPR SPR GUIDE
202718
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.748 |
| Product height mm | | 18.999 |
| Product length in | | 0.748 |
| Product length mm | | 18.999 |
| Product width in | | 0.875 |
| Product width mm | | 22.225 |
| Sub brand | AIRFLEX | Airflex |