Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.401 | |
| A dimension MM | 61.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 22.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20291-16-05Z | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.496 | |
| Drop dimension MM | 38.0 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| End size 2 | -6 | -6 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.299 | |
| Hose cut off factor MM | 33.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 2.200 | |
| Product height mm | 55.880 | |
| Product length in | 2.830 | |
| Product length mm | 71.882 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |
