Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.568 | |
| A dimension MM | 65.250 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.945 | |
| Backup hex size MM | 24.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20291-18-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.624 | |
| Drop dimension MM | 41.3 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.876 | |
| End size 2 | -6 | -6 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.387 | |
| Hose cut off factor MM | 35.250 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product height in | 2.390 | |
| Product height mm | 60.706 | |
| Product length in | 3.040 | |
| Product length mm | 77.216 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M18X1.5 | M18x1.5 |
