Danfoss Airflex
202910
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
202910
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Valve |
| Product Height | 1.375 in |
| Product Length/Depth | 1.375 in |
| Product Type | Kits and Spare Parts |
| Product Volume | .775 in³ |
| Product Width | .41 in |
| Sub-brand | Airflex |
| Trade Name | CB Series |