Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20292-30-08TXZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 14-15.5 LB-FT(19-21 NM) | 14-15.5 lb-ft(19-21 Nm) |
| End type 1 | GB METRIC FEMALE 74 DEG CONE | GB metric female 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -8 | -8 |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M30X1.5 | M30x1.5 |