Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.468 | |
| A dimension MM | 113.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.417 | |
| Backup hex size MM | 36.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20292-30-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.007 | |
| Drop dimension MM | 63.5 | |
| End connection hex size IN | 1.420 | |
| End connection hex size MM | 36.068 | |
| End size 2 | -12 | -12 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.657 | |
| Hose cut off factor MM | 67.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 3.720 | |
| Product height mm | 94.488 | |
| Product length in | 5.260 | |
| Product length mm | 133.604 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M30X1.5 | M30x1.5 |
