Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.429 | |
| A dimension MM | 112.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20292-36-12TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.362 | |
| Drop dimension MM | 60.0 | |
| End connection hex size IN | 1.610 | |
| End connection hex size MM | 40.894 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.629 | |
| Hose cut off factor MM | 66.800 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 3.370 | |
| Product height mm | 85.598 | |
| Product length in | 5.240 | |
| Product length mm | 133.096 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.600 | |
| Product width mm | 40.640 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
