Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.295 | |
| A dimension MM | 134.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.811 | |
| Backup hex size MM | 46.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20292-39-16TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.657 | |
| Drop dimension MM | 67.5 | |
| End connection hex size IN | 1.810 | |
| End connection hex size MM | 45.974 | |
| End size 2 | -16 | -16 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.090 | |
| Hose cut off factor MM | 78.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 4.360 | |
| Product height mm | 110.744 | |
| Product length in | 6.080 | |
| Product length mm | 154.432 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M39X2 | M39x2 |
