Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.394 | |
| A dimension MM | 187.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20293-45-20WXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.405 | |
| Drop dimension MM | 86.49 | |
| End size 1 | -45 | -45 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.165 | |
| Hose cut off factor MM | 105.800 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.945 | |
| Inside diameter MM | 24.003 | |
| Product height in | 3.405 | |
| Product height mm | 86.487 | |
| Product length in | 7.362 | |
| Product length mm | 186.995 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.653 | |
| Product width mm | 41.986 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |